1C12h RxPDO assignment
On AKD2G, sync manager 2 is always used for the nodes RxPDOs. This object allows you to select the RxPDOs in this sync manager.
Sub-index 0 is the number of RxPDOs assigned to this sync manager. On AKD2G, a maximum of 10 are allowed.
Sub-indexes 1 to 10 list the RxPDOs in this sync manager.
By default, the free mapping PDOs are set (1600h-1603h) but fixed maps may be used.
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1C12h | 0h | Unsigned8 | - | - | Read/Write | No |
RxPDO mapping index 1 | 1C12h | 1h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 2 | 1C12h | 2h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 3 | 1C12h | 3h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 4 | 1C12h | 4h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 5 | 1C12h | 5h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 6 | 1C12h | 6h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 7 | 1C12h | 7h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 8 | 1C12h | 8h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 9 | 1C12h | 9h | Unsigned16 | - | - | Read/Write | No |
RxPDO mapping index 10 | 1C12h | Ah | Unsigned16 | - | - | Read/Write | No |